48.6.2 Analog-to-Digital Converter (ADC) Characteristics

Table 48-10. Differential Mode (1,2)
SymbolParametersConditionsMeasurementsUnit
Min.Typ.Max.
ENOBEffective Number of bitsFadc = 1MspsVref=2.0V Vddana=3.0V9.110.210.8bits
Vref=1.0V Vddana=1.8V to 3.6V9.010.110.6
Vref=Vddana=1.8V to 3.6V8.99.911.0
Bandgap Reference, Vddana=1.8V to 3.6V9.09.810.6
TUETotal Unadjusted Errorwithout offset and gain compensation Vref=Vddana=1.8V to 3.6V-738LSB
INLIntegral Non Linearity without offset and gain compensation Vref=Vddana=1.8V to 3.6V -+/-1.9+/-4.8
DNLDifferential Non Linearity without offset and gain compensation Vref=Vddana=1.8V to 3.6V -+0.94/-1+1.85/-1
GainGain Errorwithout gain compensationVref=1V Vddana=1.8V to 3.6V-+/-0.38+/-2.2%
Vref=3V Vddana=1.8V to 3.6V-+/-0.14+/-1
Bandgap Reference -+/-0.64+/-6.6
Vref=Vddana=1.8V to 3.6V-+/-0.15+/-1
OffsetOffset Errorwithout offset compensationVref=1V Vddana=1.8V to 3.6V-+/-0.13+/-19.5mV
Vref=3V Vddana=1.8V to 3.6V-+/-1.82+/-18.3
Bandgap Reference -+/-2.07+/-19.4
Vref=Vddana=1.8V to 3.6V-+/-1.82+/-18.6
SFDRSpurious Free Dynamic RangeFs = 1MHz / Fin = 13 kHz / Full range Input signalVref=2.0V Vddana=3.0V58.170.577.5dB
SINADSignal-to-Noise and Distortion ratio56.763.466.5
SNRSignal-to-Noise ratio56.564.467.1
THDTotal Harmonic Distortion-74.7-68.7-57.7
Noise RMSExternal Reference voltageExternal Reference voltage-0.42-mV
Note:
  1. These values are given without any ADC oversampling and decimation features enabled.
  2. These values are based on characterization, and are not covered in test limits in production.
Table 48-11. Single- Ended Mode (1)(2)
SymbolParametersConditionsMeasurementsUnit
Min.Typ.Max.
ENOBEffective Number of bitsFadc = 1MspsVref=2.0V Vddana=3.0V8.09.39.7bits
Vref=1.0V Vddana=1.8V to 3.6V7.98.29.4
Vref=Vddana=1.8V to 3.6V8.69.29.9
Bandgap Reference, Vddana=1.8V to 3.6V7.88.48.9
TUETotal Unadjusted Errorwithout offset and gain compensation Vref=2.0V Vddana=3.0V-1277LSB
INLIntegral Non Linearity without offset and gain compensation Vref=2.0V Vddana=3.0V -+/-3.4+/-9.1
DNLDifferential Non Linearity without offset and gain compensation Vref=2.0V Vddana=3.0V -+0.9/-1+1.8/-1
GainGain Errorwithout gain compensationVref=1V Vddana=1.8V to 3.6V-+/-0.3+/-6.3%
Vref=3V Vddana=1.8V to 3.6V-+/-0.3+/-6.3
Bandgap Reference -+/-0.4+/-6.3
Vref=Vddana=1.8V to 3.6V-+/-0.2+/-0.9
OffsetOffset Errorwithout offset compensationVref=1V Vddana=1.8V to 3.6V-+/-2.6+/-58mV
Vref=3V Vddana=1.8V to 3.6V-+/-2.6+/-58
Bandgap Reference -+/-1.3+/-42.4
Vref=Vddana=1.8V to 3.6V-+/-1.8+/-46.6
SFDRSpurious Free Dynamic RangeFs = 1 MHz / Fin = 13 kHz / Full range Input signalVref=2.0V Vddana=3.0V56.163.872.6dB
SINADSignal-to-Noise and Distortion ratio50.057.760.1
SNRSignal-to-Noise ratio51.958.359.8
THDTotal Harmonic Distortion-72.5-62.4-52.3
Noise RMSExternal Reference voltageExternal Reference voltage-0.80-mV
Note:
  1. These values are given without any ADC oversampling and decimation features enabled.
  2. These values are based on characterization, and are not covered in the test limits in production.
Figure 48-1. ADC Analog Input AINx
The minimum sampling time tsamplehold for a given Rsource can be calculated using the following formula:

tsamplehold≥(Rsample+Rsource)×(Csample)×(n+2)×ln⁡(2)

For 12-bit accuracy:

tsamplehold≥(Rsample+Rsource)×(Csample)×9.7