32.8.10 ADRES

ADC Result Register
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • ADRESH: Accesses the high byte ADRES[15:18]
  • ADRESL: Accesses the low byte ADRES[7:0]
Name: ADRES
Address: 0x09D

Bit 15141312111098 
 RES[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 76543210 
 RES[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 15:0 – RES[15:0] ADC Sample Result

Reset States: 
POR/BOR = xxxxxxxxxxxxxxxx
All Other Resets = uuuuuuuuuuuuuuuu
ValueNameDescription
0x0FFF to 0x0000 FRM = 1 Right-aligned result
0xFFFx to 0x000x FRM = 0 Left-aligned result
The individual bytes in this multibyte register can be accessed with the following register names: ADRESH: Accesses the high byte ADRES[15:18] ADRESL: Accesses the low byte ADRES[7:0]