3.2.28.5 DIAG_WDT_SFRWriteRead
Returns the status of the SFR_WRITE_READ diagnostic
This function verifies that values written to each WDT peripheral register can be read back, unless the bits are marked as read-only, based on whether the bits are marked as read/write (R/W) or read-only (R) in a table
DIAG_TEST_STATUS
DIAG_WDT_SFRWriteRead
(
uint32_t* reg_results,
uint32_t results_size,
bool dump_regs
);
Diagnostic verifies the following faults do not exist
- Control Register Failure
Operating Mode
- Function can run at POST or OnDemand
Precondition
- Enable clock for the peripheral.
Parameters
- reg_results - optional array of results
- results_size - size of results array
- dump_regs
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.