3.2.28.6 DIAG_WDT_SimpleStartup

Returns the status of the WDT_SIMPLE_STARTUP diagnostic

This function verifies that WDT can reset the device. Execute in two passes. The first pass should cause a reset. The second pass will test the reset cause.

DIAG_TEST_STATUS
DIAG_WDT_SimpleStartup
(
    void
);

Diagnostic verifies the following faults do not exist

  • Watchdog Timer running with incorrect time base
  • Reset is not generated

Operating Mode

  • Interface can be used at POST and ‘On Demand’
Precondition
  • none

Parameters

  • void

Returns

  • DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.