3.2.28.2 DIAG_WDT_Enable
Returns the status of the WDT_ENABLE diagnostic
This function enables the peripheral, then verifies that it has been enabled.
DIAG_TEST_STATUS
DIAG_WDT_Enable
(
void
);
Diagnostic verifies the following faults do not exist
- WDT will not turn on
Operating Mode
- Interface can be used at POST and ‘On Demand’
Precondition
- none
Parameters
- void
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.