3.2.8.3 DIAG_DMAC_Interrupts
Returns the status of the DMAC_INTERRUPTS diagnostic.
This function validates the operation of DMAC interrupts. The interrupt tested includes TCMPL and TERR.
DIAG_TEST_STATUS
DIAG_DMAC_Interrupts
(
int chan
);
Operating Mode
- Interface can be used at POST
Precondition
- none
Parameters
- chan - DMAC channel (if negative, routine will choose one)
Returns
- DIAG_STATUS