3.2.8.2 DIAG_DMAC_Enable

Returns the status of the DMAC_ENABLE diagnostic

This function enables the peripheral, then verifies that it has been enabled.

DIAG_TEST_STATUS 
DIAG_DMAC_Enable
    (
        void
    );

Diagnostic verifies the following faults do not exist

  • DMAC will not turn on

Operating Mode

  • Interface can be used at POST and ‘On Demand’
Precondition
  • none

Parameters

  • void

Returns

  • DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.