3.2.26.5 DIAG_TC_RedundantTimer
Returns the status of the TC_REDUNDANT_TIMER diagnostic
This routine runs the diagnostic tests for the TC on demand.
DIAG_TEST_STATUS
DIAG_TC_RedundantTimer
(
DIAG_TC_PERIPHS tc_periph
);
Diagnostic verifies the following faults do not exist
- Timer running with incorrect time base
Operating Mode
- Interface can be used at POST and ‘On Demand’
Precondition
- none
Parameters
- tc_periph - enum value for which TC peripheral to be tested
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.