3.2.26.3 DIAG_TC_Enable
Returns the status of the verification that TC_ENABLE can be enabled.
DIAG_TEST_STATUS
DIAG_TC_Enable
(
DIAG_TC_PERIPHS tc_periph
);
Diagnostic verifies the following faults do not exist
- TC will not turn on
Operating Mode
- Interface can be used at POST and ‘On Demand’
Precondition
- none
Parameters
- tc_periph - enum value for which TC peripheral to be tested
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.