3.2.27.1 DIAG_TCC_Disable

Returns the status of TCC_DISABLE diagnostic

This function disables the peripheral, then verifies that it has been disabled.

DIAG_TEST_STATUS 
DIAG_TCC_Disable
(
    DIAG_TCC_PERIPHS tcc_periph
);

Diagnostic verifies the following faults do not exist

  • TCC will not turn off

Operating Mode

  • Interface can be used at POST and ‘On Demand’
Precondition
  • none

Parameters

  • tcc_periph - enum value for which TCC peripheral to be tested

Returns

  • DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.