3.2.27.5 DIAG_TCC_RedundantTimer

Returns the status of the TCC_REDUNDANT_TIMER diagnostic

This routine runs the diagnostic tests for the TCC redundant timer

DIAG_TEST_STATUS 
DIAG_TCC_RedundantTimer
(
    DIAG_TCC_PERIPHS tcc_periph
);

Diagnostic verifies the following faults do not exist

  • Timer running with incorrect time base

Operating Mode

  • Interface can be used at POST and ‘On Demand’
  • TC[0-2] pairs with TCC[0-2] respectfully
Precondition
  • none

Parameters

  • tcc_periph - enum value for which TC peripheral to be tested

Returns

  • DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.