3.2.17.2 DIAG_OSCCTRL_ClkSwitchDueToCFD - DEPRECATED
Returns the status of the OSCCTRL_CLOCK_SWITCH
| CAUTION | |
|---|---|
This function verifies the XOSC switched to safe clock on CFD. This function will enable the oscillator and verifies the XOSC switched to the safe clock when CFD occur.
DIAG_TEST_STATUS
DIAG_OSCCTRL_ClkSwitchDueToCFD
(
DIAG_CLK_SOURCE osc_periph
);
Diagnostic verifies the following faults do not exist
- XOSC Clock failure detector does not switch to OSC on XOSC failure
Operating Mode
- Interface can be used at POST and ‘On Demand’ and InUse
Precondition
- none
Parameters
- osc_periph - oscillator to test
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.