3.2.17.3 DIAG_OSCCTRL_FDPLL96MEnable
Returns the status of the FDLPLL96M_ENABLE diagnostic
DIAG_TEST_STATUS
DIAG_OSCCTRL_FDPLL96MEnable
(
void
);
Diagnostic verifies the following faults do not exist
- PLL won't turn on
Operating Mode
- Interface can be used at POST
Precondition
- none
Parameters
- void
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.