3.2.17.10 DIAG_OSCCTRL_Startup

Returns the status of the OSCCTRL_STARTUP diagnostic

This function performs the Startup Test on oscillator and verifies the oscillator starts running within the specified time.

DIAG_TEST_STATUS 
DIAG_OSCCTRL_Startup
(
    void
);

Diagnostic verifies the following faults do not exist

  • PLL lock time is out of spec
  • XOsc Slow to Startup

  • OSC48M Slow to Startup

Operating Mode

  • Interface can be used at POST and ‘On Demand’ and InUse
Precondition
  • none

Parameters

  • void

Returns

  • DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.