3.2.16.5 DIAG_OSC32KCTRL_OSC32KEnable
Returns the status of the OSC32K_ENABLE diagnostic
This function verifies if OSC32K can be enabled. If already enabled, it returns passed. If not, it enables it and verifies it was able to be enabled.
DIAG_TEST_STATUS
DIAG_OSC32KCTRL_OSC32KEnable
(
void
);
Diagnostic verifies the following faults do not exist
- OSC32K won't turn on
Operating Mode
- Interface can be used at POST
Precondition
- none
Parameters
- void
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.