3.2.16.10 DIAG_OSC32KCTRL_XOSC32KDisable
Returns the status of the XOSC32K_DISABLE diagnostic
DIAG_TEST_STATUS
DIAG_OSC32KCTRL_XOSC32KDisable
(
void
);
Diagnostic verifies the following faults do not exist
- XOSC32K won't turn off
Operating Mode
- Interface can be used at POST
Precondition
- none
Parameters
- void
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.