3.2.16.4 DIAG_OSC32KCTRL_Interrupts
Returns the status of the OSC32KCTRL_INTERRUPT diagnostic
This function verifues oscillators and verifies the interrupts are triggered and cleared.
DIAG_TEST_STATUS
DIAG_OSC32KCTRL_Interrupts
(
void
);
Diagnostic verifies the following faults do not exist
- Interrupts are not generated
- Interrupts cannot be cleared
Operating Mode
- Interface can be used at POST
Precondition
- none
Parameters
- void
Returns
- DIAG_TEST_PASSED if no faults were found, otherwise, DIAG_TEST_FAILED.