9.18.8 Device Debug
Device Debug enables you to use JTAG to interrogate and view embedded silicon features and device status (FlashROM, Security Settings, Embedded Flash Memory (NVM) and Analog System).
It provides tools to help troubleshoot some of the common issues related to the Embedded Flash Memory and Analog System.
Device Debug supports IGLOO®, ProASIC3, SmartFusion® and Fusion devices.
Note: The Device Debug for Analog Block is Fusion only.
The user support is separated into two sections:
- Using Device Debug to Find Solutions to Common Issues: Contains common issues and troubleshooting instructions that will enable you to solve your problems as quickly as possible.
- Frequently Asked Questions: Answers to the most frequently asked questions about the tools and silicon features related to your solution.
If you are unfamiliar with Device Debug, you may find it helpful to review the Getting Started with Device Debug topic. For interface details, see the Device Debug User Interface section.