9.18.5 FlashPro®4/3/3X Characteristics

Table 9-42. JTAG Switching Characteristics for FlashPro®4/3/3X

Description

Symbol

Min

Max

Unit

Output delay from TCK to TDI, TMS

TTCKTDI

-2

2

ns

TDO setup time before TCK rising, VJTAG=3.3

TTDOTCK

12

ns

TDO setup time before TCK rising, VJTAG=1.5

TTDOTCK

14.5

ns

TDO hold time after TCK rising

TTCKTDO

0

ns

TCK period

TTCK

41.7

10667

ns