9.18.9 Getting Started with Device Debug

This topic introduces the basic elements and features of Device Debug. If you are already familiar with the user interface you should proceed to Solutions to Common Problems or Frequently Asked Questions sections.

Device Debug enables you to use JTAG to interrogate and view embedded silicon features and device status (FlashROM, Security Settings, Embedded Flash Memory (NVM) and Analog System). Device Debug is available as a part of the FlashPro® programming tool.

See the Using Device Debug topic for an overview of the use flow. You can use the debugger to: