9.18.10 Using Device Debug
The most common flow for Device Debug is:
- Start FlashPro. If necessary, create a new project.
- Set up your FlashPro®
Project with or without a PDB file. If you are in single-device mode you will need a PDB
file.
With PDB, you will get additional information such as FlashROM and Embedded Flash Memory partitions when debugging the silicon features. Microchip® recommends that you use a PDB with a valid-use design to start a debug session.
- Select the target device from your chain and click Inspect Device.
- Click Device Status to get device status and check for issues.
- Examine individual silicon features (FlashROM, Embedded Flash Memory Block and Analog System) on the device.