5.32.17.1 I/O State (Output Only)
Sets your I/O states during programming to one of the values shown in the list below.
- 1 – I/Os are set to drive out logic High
- 0 – I/Os are set to drive out logic Low
- Last Known State: I/Os are set to the last value that was driven out prior to entering the programming mode, and then held at that value during programming
- Z - Tri-State: I/Os are tristated
When you set your I/O state, the Boundary Scan Register cells are set according to the table below. Use the Show BSR Details option to set custom states for each cell.
Output State | Settings | ||
Input | Control (Output Enable) | Output | |
Z (Tri-State) | 1 | 0 | 0 |
0 (Low) | 1 | 1 | 0 |
1 (High) | 0 | 1 | 1 |
Output State | Settings | ||
Input | Control (Output Enable) | Output | |
Last_Known_State | Last_Known_State | Last_Known_State | Last_Known_State |
Table Key:
- 1 – High: I/Os are set to drive out logic High
- 0 – Low: I/Os are set to drive out logic Low
- Last_Known_State - I/Os are set to the last value that was driven out prior to entering the programming mode, and then held at that value during programming