13.23.11.1 Adding and Removing Ports from an Existing Schematic
You may wish to add or remove ports from an existing schematic. To do so:
- From the Libero Project Manager, right-click the symbol and select Delete from Disk and Project.
- In ViewDraw, open your schematic and select Add/remove ports.
- Click Save and Check.
- Re-create the symbol from within the Libero Project Manager.
- Update the schematics, instantiating the modified symbol.