15.4.1 About PinEditor in MultiView Navigator

PinEditor is the package layout interface you use to assign I/O ports to package pins.

Note: This version of PinEditor supports only the IGLOO, Fusion, ProASIC3, ProASIC Plus, ProASIC, Axcelerator, SX-A, and eX families. If you are designing for other families, use the non-MVN version of PinEditor. For more information, see the PinEditor (non-MVN) online help or the PinEditor (non-MVN) User's Guide .

Use PinEditor to:

  • Assign I/O macros to pins
  • Lock pin assignments that have automatically been assigned during layout
  • View and print pin assignments
  • Assign I/O standards to banks (for families that use I/O banks)
  • Assign VREF pins (for I/O standards that require an input reference voltage)