15.4.2 Starting PinEditor in MultiView Navigator (MVN)

To start PinEditor from Designer, either click the PinEditor icon in the Designer Design Flow window, or from the Tools menu, choose PinEditor.

To start PinEditor from within MVN, either click the PinEditor button in the MVN toolbar, or from the Tools menu, choose PinEditor.

PinEditor opens in the Tools window of the MultiView Navigator interface and displays the pins and I/O macro assignments in your design. It also displays I/O banks for IGLOO, Fusion, ProASIC3, and Axcelerator families.

Figure 15-35. PinEditor in MultiView Navigator
???

When you select an assigned pin, the pin location appears selected in the World View window, and the I/O macro name is selected in the and hierarchy tabs.

You can display a top-down or bottom-up view of the package. To display a top-down view, from the Package menu, choose View From Top. To display a bottom-up view, from the Package menu, choose View From Bottom.