15.4.3 Colors and Symbols

Colors and symbols differentiate the pin and logic I/O macro assignments in PinEditor. The following table indicates the default colors assigned to pins.

Table 15-4. Color Definitions
ColorDefinition
White borderA white border denotes a selected pin.
GreenA green border with a black center denotes a regular, unassigned pin. A pin with a grey or yellow border and a green center denotes a regular, assigned pin.
BlueA blue border with a black center denotes a special, unassigned pin. A pin with a grey or yellow border and a blue center denotes a special, assigned pin. Special pins are pins that have some additional meaning to them. For example, pins used for JTAG are blue. When unassigned, special pins have additional descriptive text next to the pin number.
Grey with red centerReserved pin. You use this pin for some specific purpose on the package, and you cannot assign it an I/O macro. Examples of such pins are ground and power.
YellowYellow denotes locked assignments. If the assignment is selected, the symbol appears yellow. If the assignment is unselected, the border appears yellow.
Grey/blackA pin with a grey border and a black center denotes a pin that is not connected. You cannot use these pins, and they have no meaning.