15.4.9 Changing an Object's Color
You can control the objects visible in your design and their displayed color.
To set display properties:
- From the View menu, choose
Display Settings. The Display
Settings dialog box displays a list of all the architectural
features you can turn on and off in PinEditor.
Figure 15-36. Display Settings Dialog Box in ChipPlanner
- To make an object visible, select the Visible check box.
- To change the color used to display the object, click its color bar and select another color.
- To save or open previously saved
Display Settings, click:
- Save to save your display settings to a file.
- Load to open a saved display settings file.
- Default to load the default display settings.
- Click Apply to see your changes.
- Click OK to dismiss the dialog box.
To change the color of an individual region:
- Select the region.
- Right-click the region, and choose Properties.
- Select a different color from the Color drop-down list.