5.32.18.6.3 Keyed Lock
Within each ProASIC and ProASIC PLUS device, there is a multi-bit security key user key. The number of bits depends on the size of the device. The tables below show the key size of different ProASIC and ProASIC PLUS devices, respectively. Once secured, read permission and write permission can only be enabled by providing the correct user key to first unlock the device. The maximum security key for the device is shown in the dialog box.
Device | Key Size (bits) | Key Size (hex) |
Device | Key Size (bits) | Key Size (hex) |
A500K050 | 51 bits | 13 |
A500K130 | 51 bits | 13 |
A500K180 | 51 bits | 13 |
A500K270 | 51 bits | 13 |
Device | Key Size (bits) | Key Size (hex) |
APA075 | 79 bits | 20 |
APA150 | 79 bits | 20 |
APA300 | 79 bits | 20 |
APA450 | 119 bits | 30 |
APA600 | 167 bits | 42 |
APA750 | 191 bits | 48 |
APA1000 | 263 bits | 66 |