22.12.3 Displaying the Shortest Paths First
By default, Timer displays the first 100 paths from longest to shortest in the Paths tab and Expanded Paths window. When Timer displays paths from longest to shortest, it reports setup times for registers. To view hold times in the Expanded Path window, you must set the Preferences to Show the Shortest paths.
To display the shortest paths first:
- From the File menu, choose Preferences. The Preferences dialog box appears.
- Select Shortest from the Show drop-down menu.
- Click OK.