22.12.6 Selecting Paths - Adding or Removing Break Paths
Normally, Timer displays only critical paths. Critical paths are the longest paths between any of the starting points (terminals) and each ending terminal. If you would like to see the timing of all paths between any of the starting terminals and any of the ending terminals, select Paths Between Any Pair (input-to-input timing model families only) in the Path Selection area of the Preferences dialog box. Selecting Critical Paths displays only critical paths.