21.16.7.1 Arguments

pattern

Specifies the pattern to match the names of the nets to return. For example, "get_nets N_255*" returns all nets starting with the characters "N_255", where “*” is a wildcard that represents any character string.