14.1.1 Definitions
- Macros
- The Macro library consists of logic elements constructed of one or more ACT family modules. Modules may be of type sequential or combinatorial. The relative placement of two module-macros is predefined. The timing characteristics are a function of the fanout on the output of the macro.
- SmartGen Cores
- SmartGen cores are described in Microchip's publication SmartGen Cores Reference Guide.