The following examples infer a D-latch with an asynchronous reset.Figure 11-12. D-Latch with Asynchronous
Reset
VHDL
library IEEE;
use IEEE.std_logic_1164.all;
entity d_latch_rst is
port (enable, data, reset: in std_logic;
q : out std_logic);
end d_latch_rst;
architecture behav of d_latch_rst is
begin
process (enable, data, reset) begin
if (reset = '0') then
q <= '0';
elsif (enable = '1') then
q <= data;
end if;
end process;
end behav;
Verilog
module d_latch_rst (reset, enable, data, q);
input reset, enable, data;
output q;
reg q;
always @ (reset or enable or data)
if (~reset)
q = 1'b0;
else if (enable)
q = data;
endmodule