11.2.1.2.1 D-Latch with Data and Enable

The following examples infer a D-latch with data and enable inputs.
Figure 11-9. D-Latch
VHDL
library IEEE;
use IEEE.std_logic_1164.all;
entity d_latch is
port(enable, data: in std_logic;
y : out std_logic);
end d_latch;
architecture behave of d_latch is
begin
process (enable, data)
begin
if (enable = '1') then
y <= data;
end if;
end process;
end behave;
Verilog
module d_latch (enable, data, y);
input enable, data;
output y;
reg y;
always @(enable or data)
if (enable)
y = data;
endmodule