The following examples infer a D-latch with gated asynchronous data.Figure 11-10. D-Latch with Gated
Asynchronous Data
VHDL
library IEEE;
use IEEE.std_logic_1164.all;
entity d_latch_e is
port (enable, gate, data : in std_logic;
q : out std_logic);
end d_latch_e;
architecture behave of d_latch_e is
begin
process (enable, gate, data) begin
if (enable = '1') then
q <= data and gate;
end if;
end process;
end behave;
Verilog
module d_latch_e(enable, gate, data, q);
input enable, gate, data;
output q;
reg q;
always @ (enable or data or gate)
if (enable)
q = (data & gate);
endmodule