21.13.5 Tools Menu

This menu is available in both Timing Constraint Editor View and Timing Analysis View.

Table 21-9. Tools Menu Options
CommandIconShortcutFunction

Constraints Editor >

——

Provides options for constraints scenarios

Constraint Wizard >

—

Opens the Constraint Wizard for creating clock and I/O constraints

Timing Analyzer >

——

Provides options for timing analysis

Constraint Checker

þÿ

—

Verifies if all timing constraints are valid

Reports >

——

Provides options to generate reports

Options

——

Displays the SmartTime Options dialog box