5.24.31.1 Set as root.

  1. Start ModelSim ME by doing one of the following:
    • Right-click the top level module in the Design Hierarchy window and choose Run Pre-SynthesisSimulation,Run Post-Synthesis Simulation.
    • Click ModelSim Simulation in the Project Flow window.

ModelSim starts and compiles the appropriate source files. When the compilation completes, the simulator runs for 1 ms and the Wave window opens to display the simulation results.

  1. Scroll in the Wave window to verify that the logic of your design functions as intended. Use the zoom buttons to zoom in and out as necessary.
  2. From the File menu, select Quit.