5.24.24.2 LeonardoSpectrum v2003a Only
- LeonardoSpectrum starts with empty windows: When you first open LeonardoSpectrum from Libero, the Input window is blank and the output file is not specified. Also, the wrong family appears in the Technology window. To fix this, simply place your cursor in the Transcript window and press Enter. All windows are updated.