9.13.6 Programming the FlashROM

You can program selected FlashROM memory pages and specify the region values to be written.

To program FlashROM:

  1. Select FlashROM from the Generate Programming File page.
  2. Enter the location of the FlashROM configuration file. The FlashROM Settings page appears (see figure below).
  3. Select the FlashROM memory page you want to program.
  4. Enter the data values for the configured regions.
  5. If the selected region uses Read From File, specify the file location.
  6. If you selected region uses Auto Increment, specify the Start and Max values.
  7. Click Finish. FlashPoint generates your programming file.
Note:

You cannot modify the FlashROM region configuration from FlashPoint. FlashROM region configuration can be changed only in the FlashROM core generator.