5.6.4.3.1 Resolution
The default is family specific, but you can customize it to fit your needs.
| Family | Default Resolution |
ACT1, ACT2, ACT3 | 1 ns |
MX | 1 ns |
DX | 1 ns |
SX, SX-A | 1 ns |
eX | 1 ns |
Axcelerator | 1 ps |
ProASIC | 1 ps |
ProASIC PLUS | 1 ps |
| Family | Default Resolution |
ProASIC3 | 1 ps |
ProASIC3E | 1 ps |
IGLOO | 1 ps |
IGLOOe | 1 ps |
Fusion | 1 ps |
Vsim additional options - Text entered in this field is added to the vsim command.