5.24.11.1 Adding and Removing Ports from an Existing Schematic

You may wish to add or remove ports from an existing schematic. To do so:

  1. From the Libero Project Manager, right-click the symbol and select Delete from Disk and Project.
  2. In ViewDraw, open your schematic and select Add/remove ports.
  3. Click Save and Check.
  4. Re-create the symbol from within the Libero Project Manager.
  5. Update the schematics, instantiating the modified symbol.