21.10.7.1 Coverage Summary
The coverage summary gives statistical information on the timing constraint in the design. For each type of timing checks (Setup, Recovery, Output, Hold and Removal), it specifies how many are met (there is a constraint and it is satisfied), violated (there is a constraint and it is not satisfied), or untested (no constraint was found).