21.1 Timing Constraints
SmartTime supports a range of timing constraints to provide useful analysis and efficient timing-driven layout. Most constraints that can be generated by Synthesis tools, such as clocks, input arrival times, and output required times, are automatically passed to SmartTime in an SDC file. User can edit these constraints in the SmartTime Constraints Editor.
SmartTime also includes a constraint checker that validates the constraints in the database.