The individual bytes in this
multibyte register can be accessed with the following register names:
CxTRECT: Accesses the
top byte TREC[31:24]
CxTRECU: Accesses the
upper byte TREC[23:16]
CxTRECH: Accesses the
high byte TREC[15:8]
CxTRECL: Accesses the
low byte TREC[7:0]
Name:
CxTREC
Offset:
0x0134
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
TXBO
TXBP
RXBP
TXWARN
RXWARN
EWARN
Access
R
R
R
R
R
R
Reset
1
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
TERRCNT[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
RERRCNT[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit 21 – TXBO Transmitter in
Error Bus Off State
In Configuration
mode, TXBO is set since the module is not on the bus.
Bit 20 – TXBP Transmitter in Error Bus Passive State
Bit 19 – RXBP Receiver in Error Bus Passive State
Bit 18 – TXWARN Transmitter in Error Warning State
Bit 17 – RXWARN Receiver in Error Warning State
Bit 16 – EWARN Transmitter or Receiver is in Error Warning
State
Bits 15:8 – TERRCNT[7:0] Transmit Error Counter
Bits 7:0 – RERRCNT[7:0] Receive Error Counter
The individual bytes in this
multibyte register can be accessed with the following register names:
CxTRECT: Accesses the
top byte TREC[31:24]
CxTRECU: Accesses the
upper byte TREC[23:16]
CxTRECH: Accesses the
high byte TREC[15:8]
CxTRECL: Accesses the
low byte TREC[7:0]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.