The individual bytes in this
multibyte register can be accessed with the following register names:
CxNBTCFGT: Accesses
the top byte NBTCFG[31:24]
CxNBTCFGU: Accesses
the upper byte NBTCFG[23:16]
CxNBTCFGH: Accesses
the high byte NBTCFG[15:8]
CxNBTCFGL: Accesses
the low byte NBTCFG[7:0]
This register can only be
modified in Configuration mode (OPMOD[2:0] = 100).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.