The individual bytes in this
multibyte register can be accessed with the following register names:
CxTEFUAT: Accesses
the top byte TEFUA[31:24]
CxTEFUAU: Accesses
the upper byte TEFUA[23:16]
CxTEFUAH: Accesses
the high byte TEFUA[15:8]
CxTEFUAL: Accesses
the low byte TEFUA[7:0]
This register is not ensured
to read correctly in Configuration mode and may only be accessed when the
module is not in Configuration mode.
Name:
CxTEFUA
Offset:
0x0148
Bit
31
30
29
28
27
26
25
24
TEFUA[31:24]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bit
23
22
21
20
19
18
17
16
TEFUA[23:16]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bit
15
14
13
12
11
10
9
8
TEFUA[15:8]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bit
7
6
5
4
3
2
1
0
TEFUA[7:0]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bits 31:0 – TEFUA[31:0] Transmit Event FIFO
User Address
A read of this
register will return the address where the ntext event is to be read (FIFO
tail).
The individual bytes in this
multibyte register can be accessed with the following register names:
CxTEFUAT: Accesses
the top byte TEFUA[31:24]
CxTEFUAU: Accesses
the upper byte TEFUA[23:16]
CxTEFUAH: Accesses
the high byte TEFUA[15:8]
CxTEFUAL: Accesses
the low byte TEFUA[7:0]
This register is not ensured
to read correctly in Configuration mode and may only be accessed when the
module is not in Configuration mode.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.