The individual bytes in this
multibyte register can be accessed with the following register names:
CxRXOVIFT: Accesses
the top byte RXOVIF[31:24]
CxRXOVIFU: Accesses
the upper byte RXOVIF[23:16]
CxRXOVIFH: Accesses
the high byte RXOVIF[15:8]
CxRXOVIFL: Accesses
the low byte RXOVIF[7:0]
RFOVIFx mirrors the overflow
bit of its respective FIFO register, individual flags need to be cleared in
said FIFO register.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.