The individual bytes in this
multibyte register can be accessed with the following register names:
CxTXREQT: Accesses
the top byte TXREQ[31:24]
CxTXREQU: Accesses
the upper byte TXREQ[23:16]
CxTXREQH: Accesses
the high byte TXREQ[15:8]
CxTXREQL: Accesses
the low byte TXREQ[7:0]
These bits are only valid if
the associated objects are configured as transmit objects (TXEN =
1). Otherwise, setting them has no effect.
Name:
CxTXREQ
Offset:
0x0130
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
TXREQ[3:0]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bits 3:0 – TXREQ[3:0] Message Send
Request
Setting each bit to
‘1’ requests sending a message in its respective object. The
bit will automatically clear when the message(s) queued in the object is (are)
successfully sent. This bit can NOT be used for aborting a
transmission.
The individual bytes in this
multibyte register can be accessed with the following register names:
CxTXREQT: Accesses
the top byte TXREQ[31:24]
CxTXREQU: Accesses
the upper byte TXREQ[23:16]
CxTXREQH: Accesses
the high byte TXREQ[15:8]
CxTXREQL: Accesses
the low byte TXREQ[7:0]
These bits are only valid if
the associated objects are configured as transmit objects (TXEN =
1). Otherwise, setting them has no effect.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.