The individual bytes in this
multibyte register can be accessed with the following register names:
CxTXQUAT: Accesses
the top byte TXQUA[31:24]
CxTXQUAU: Accesses
the upper byte TXQUA[23:16]
CxTXQUAH: Accesses
the high byte TXQUA[15:8]
CxTXQUAL: Accesses
the low byte TXQUA[7:0]
This register is not ensured
to read correctly in Configuration mode and may only be accessed when the
module is not in Configuration mode.
Name:
CxTXQUA
Offset:
0x0158
Bit
31
30
29
28
27
26
25
24
TXQUA[31:24]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bit
23
22
21
20
19
18
17
16
TXQUA[23:16]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bit
15
14
13
12
11
10
9
8
TXQUA[15:8]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bit
7
6
5
4
3
2
1
0
TXQUA[7:0]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bits 31:0 – TXQUA[31:0] TXQ User
Address
A read of this
register will return the address where the next message is to be written (TXQ
head)
The individual bytes in this
multibyte register can be accessed with the following register names:
CxTXQUAT: Accesses
the top byte TXQUA[31:24]
CxTXQUAU: Accesses
the upper byte TXQUA[23:16]
CxTXQUAH: Accesses
the high byte TXQUA[15:8]
CxTXQUAL: Accesses
the low byte TXQUA[7:0]
This register is not ensured
to read correctly in Configuration mode and may only be accessed when the
module is not in Configuration mode.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.