The individual bytes in this
multibyte register can be accessed with the following register names:
CxTXATIFT: Accesses
the top byte TXATIF[31:24]
CxTXATIFU: Accesses
the upper byte TXATIF[23:16]
CxTXATIFH: Accesses
the high byte TXATIF[15:8]
CxTXATIFL: Accesses
the low byte TXATIF[7:0]
TFATIFx mirrors the transmit
attempt interrupt bit of its respective FIFO register, individual flags need
to be cleared in said FIFO register.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.